(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S45C Helical Gear, M1.5 Type

S45C Helical Gear, M1.5 Type
  • Volume Discount

•Material: Steel
For complete product overview and details on S45C Helical Gear, M1.5 Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H1.5S13L-B
H1.5S26L-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth
(Teeth)
Shaft Bore Dia., Shaft Dia.
1 Piece(s)Available

9 Days or more

101310
1 Piece(s)Available

10 Days or more

102612

Loading...

  1. 1

Basic Information

Module 1.5 Material Steel Twisting Direction Left
Heat Treatment High frequency Ground Tooth No Surface Treatment No
Shaft Bore Config. Round hole Tooth Width(mm) 15 Pilot Hole Product, Completed Product Pilot Hole Product

Additional Products in this Category

Tech Support