(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Tooth Spiral Miter SMSG

Ground Tooth Spiral Miter SMSG
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Ground Tooth Spiral Miter SMSG see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMSG1-20L
SMSG1-20LJ6
SMSG1-20R
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG1-25R
SMSG1-25RJ6
SMSG1-25RJ8
SMSG1-30L
SMSG1-30LJ8
SMSG1-30LJ10
SMSG1-30LJ12
SMSG1-30R
SMSG1-30RJ8
SMSG1-30RJ10
SMSG1-30RJ12
SMSG1.5-20L
SMSG1.5-20LJ8
SMSG1.5-20LJ10
SMSG1.5-20R
SMSG1.5-20RJ8
SMSG1.5-20RJ10
SMSG1.5-25L
SMSG1.5-25LJ10
SMSG1.5-25LJ12
SMSG1.5-25LJ14
SMSG1.5-25R
SMSG1.5-25RJ10
SMSG1.5-25RJ12
SMSG1.5-25RJ14
SMSG1.5-30L
SMSG1.5-30R
SMSG2-20L
SMSG2-20LJ12
SMSG2-20LJ14
SMSG2-20LJ15
SMSG2-20LJ16
SMSG2-20R
SMSG2-20RJ12
SMSG2-20RJ14
SMSG2-20RJ15
SMSG2-20RJ16
SMSG2-25L
SMSG2-25LJ12
SMSG2-25LJ14
SMSG2-25LJ15
SMSG2-25LJ16
SMSG2-25LJ17
SMSG2-25LJ18
SMSG2-25LJ19
SMSG2-25R
SMSG2-25RJ12
SMSG2-25RJ14
SMSG2-25RJ15
SMSG2-25RJ16
SMSG2-25RJ17
SMSG2-25RJ18
SMSG2-25RJ19
SMSG2-30L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

8 Days or more

10120Round hole56LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10120Round hole+tap56LNoM44Finished product
1 Piece(s)Available

9 Days or more

10120Round hole56RNo--Pilot Hole Product
1 Piece(s)Available

9 Days or more

10125Round hole66LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10125Round hole+tap66LNoM44Finished product
1 Piece(s)Available

12 Days or more

10125Round hole+tap68LNoM54Finished product
1 Piece(s)Available

9 Days or more

10125Round hole66RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10125Round hole+tap66RNoM44Finished product
1 Piece(s)Available

12 Days or more

10125Round hole+tap68RNoM54Finished product
1 Piece(s)Available

9 Days or more

10130Round hole68LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10130Round hole+tap68LNoM55Finished product
1 Piece(s)Available

12 Days or more

10130Keyway + Tap610L4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10130Keyway + Tap612L4×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10130Round hole68RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10130Round hole+tap68RNoM55Finished product
1 Piece(s)Available

12 Days or more

10130Keyway + Tap610R4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10130Keyway + Tap612R4×1.8M45Finished product
1 Piece(s)Available

9 Days or more

101.520Round hole88LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

101.520Round hole+tap88LNoM56.5Finished product
1 Piece(s)Available

12 Days or more

101.520Keyway + Tap810L4×1.8M46.5Finished product
1 Piece(s)Available

9 Days or more

101.520Round hole88RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

101.520Round hole+tap88RNoM56.5Finished product
1 Piece(s)Available

12 Days or more

101.520Keyway + Tap810R4×1.8M46.5Finished product
1 Piece(s)Available

9 Days or more

101.525Round hole910LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

101.525Keyway + Tap910L4×1.8M45.75Finished product
1 Piece(s)Available

12 Days or more

101.525Keyway + Tap912L4×1.8M45.75Finished product
1 Piece(s)Available

12 Days or more

101.525Keyway + Tap914L5×2.3M45.75Finished product
1 Piece(s)Available

18 Days or more

101.525Round hole910RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

101.525Keyway + Tap910R4×1.8M45.75Finished product
1 Piece(s)Available

12 Days or more

101.525Keyway + Tap912R4×1.8M45.75Finished product
1 Piece(s)Available

12 Days or more

101.525Keyway + Tap914R5×2.3M45.75Finished product
1 Piece(s)Available

9 Days or more

101.530Round hole1010LNo--Pilot Hole Product
1 Piece(s)Available

9 Days or more

101.530Round hole1010RNo--Pilot Hole Product
1 Piece(s)Available

9 Days or more

10220Round hole1012LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1012L4×1.8M47Finished product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1014L5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1015L5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1016L5×2.3M47Finished product
1 Piece(s)Available

9 Days or more

10220Round hole1012RNo--Pilot Hole Product
1 Piece(s)Available

62 Days or more

10220Keyway + Tap1012R4×1.8M47Finished product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1014R5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1015R5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

10220Keyway + Tap1016R5×2.3M47Finished product
1 Piece(s)Available

9 Days or more

10225Round hole1212LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1212L4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1214L5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1215L5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1216L5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1217L5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1218L6×2.8M55Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1219L6×2.8M55Finished product
1 Piece(s)Available

9 Days or more

10225Round hole1212RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1212R4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1214R5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1215R5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1216R5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1217R5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1218R6×2.8M55Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1219R6×2.8M55Finished product
1 Piece(s)Available

9 Days or more

10230Round hole1212LNo--Pilot Hole Product

Loading...

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support