(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Fine Thread, PXY Series. (Part Numbers)

Indexing Plungers - Fine Thread, PXY Series.
  • Volume Discount

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

Part Number

Configured Part Number is shown.

PXY-6-AK

Part Number
PXY-6-AK
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material All Stainless Pin Material O.D.
(mm)
Stroke
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

8 Days or more

SteelNot CompliantSteel126Black Oxide CoatingNoHardening661PresenceNylon 6 (Mat Black)

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Operation Knob Presence

Please check the type/dimensions/specifications of the part PXY-6-AK in the Indexing Plungers - Fine Thread, PXY Series. series.

Products like this...

Part Number
PXY-5-A
PXY-5-AK
PXY-6-A
PXY-8-A
PXY-8-AK
PXYS-10-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material All Stainless Pin Material O.D.
(mm)
Stroke
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel105Black Oxide CoatingNoHardening551NoNylon 6 (Mat Black)
1 Piece(s)Available

8 Days or more

SteelNot CompliantSteel105Black Oxide CoatingNoHardening551PresenceNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel126Black Oxide CoatingNoHardening661NoNylon 6 (Mat Black)
1 Piece(s)Available

8 Days or more

SteelNot CompliantSteel167Black Oxide CoatingNoHardening875.5NoNylon 6 (Mat Black)
1 Piece(s)Available

Same day

Stock

SteelNot CompliantSteel167Black Oxide CoatingNoHardening875.5PresenceNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

Stainless SteelNot CompliantStainless Steel2010NoNickel PlatingNo1091No303 Stainless Steel

Additional Products in this Category

Tech Support