(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With locking function, PYS series.

Indexing Plungers - With locking function, PYS series.
  • Volume Discount

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

Part Number

Configured Part Number is shown.

Part Number
PSY-6-A
PSY-6-AK
PSY-8-A
PSY-8-AK
PSYS-6-A
PSYS-6-AK
PSYS-8-A
PSYS-8-AK
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Pin Material O.D.
(mm)
Stroke
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut
1 Piece(s)Available

16 Days or more

SteelSteel126Black Oxide CoatingNoHardening645No
1 Piece(s)Available

11 Days or more

SteelSteel126Black Oxide CoatingNoHardening645Presence
1 Piece(s)Available

8 Days or more

SteelSteel168Black Oxide CoatingNoHardening854No
1 Piece(s)Available

11 Days or more

SteelSteel168Black Oxide CoatingNoHardening854Presence
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel126NoNickel PlatingNo645No
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel126NoNickel PlatingNo645Presence
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel168NoNickel PlatingNo854No
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel168NoNickel PlatingNo854Presence

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Operation Knob Presence

Additional Products in this Category

Tech Support