(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Short Thread Length, PSX Series. (Part Numbers)

Indexing Plungers - Short Thread Length, PSX Series.
  • Volume Discount

Short type that can be mounted directly to a thin frame.

Part Number

Configured Part Number is shown.

Part Number
PSX-6-A
PSX-6-AK
PSX-8-A
PSX-8-AK
PSXS-6-A
PSXS-6-AK
PSXS-8-A
PSXS-8-AK
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Pin Material O.D.
(mm)
Stroke
(mm)
Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut
1 Piece(s)Available

11 Days or more

SteelSteel126Black Oxide CoatingNoHardening645No
1 Piece(s)Available

11 Days or more

SteelSteel126Black Oxide CoatingNoHardening645Presence
1 Piece(s)Available

8 Days or more

SteelSteel168Black Oxide CoatingNoHardening854No
1 Piece(s)Available

11 Days or more

SteelSteel168Black Oxide CoatingNoHardening854Presence
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel126NoNickel PlatingNo645No
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel126NoNickel PlatingNo645Presence
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel168NoNickel PlatingNo854No
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel168NoNickel PlatingNo854Presence

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Short All Stainless Not Compliant Operation Knob Presence

Additional Products in this Category

Tech Support