(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
- This index plunger has a lever that can be turned to insert or remove the pin.
Operation of the plunger is carried out by three types of movement.
Standard Models (PDV-A, PDV-AK)
Pin retracts into the body when the lever is rotated 90°
Force from the internal spring returns the pin to its original position when the lever is released
Holding Models (PDV-B, PDV-BK)
Pin does not retract when the lever is released at a position of 120°
Force from the internal spring returns the pin to its original position when the lever is rotated slightly in the opposite direction
Locking Models (PDV-C, PDV-CK)
Pin retracts into the body when the lever is rotated 120°
When the pin is retracted, the guide pin is locked inside the slot
Pin can be unlocked by slightly pulling on the lever while rotating it in the opposite direction
Force from the internal spring returns the pin to its original position when the lever is rotated slightly
PDV-A, PDV-B, and PDV-C has no lock nut and can be used to prevent loosening
PDV-AK, PDV-BK, and PDV-CK have lock nuts and can be used to fix pins in place
Part Number |
---|
PDV-6-B |
PDV-6-BK |
PDV-6-C |
PDV-6-CK |
PDV-8-C |
PDV-10-A |
Loading...
Type | Lever | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Body Material | Steel | All Stainless | Not Compliant | Pin Material | Stainless Steel |
O.D.(mm) | 16 | Stroke(mm) | 8 | Operation Knob | No |
Body Surface Treatment | Trivalent Chromate | Surface Treatment of Pin | No | Nose Heat Treatment | No |
Length(mm) | 59 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy