(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Long stroke, PLP series. (Part Numbers)

Spring Plungers - Long stroke, PLP series.
  • Volume Discount

Used for oil breakers, knockouts, and positioners. Includes anti-loosening nylon lock.

PDF

Part Number

Configured Part Number is shown.

Part Number
PLP-12X10-SS
PLP-16BX10-SS
PLP-16X10-S
PLP-16X10-SS
PLP-16X15-S
PLP-16X15-SS
PLP-16X20-S
PLP-16X20-SS
PLP-16X30-S
PLP-16X30-SS
PLP-24X15-S
PLP-24X15-SS
PLP-30X20-S
PLP-30X20-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Nose Surface Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1210Black Oxide Coating6.939435.5
1 Piece(s)Available

8 Days or more

1610Black Oxide Coating2098508
1 Piece(s)Available

11 Days or more

1610Trivalent Chromate1339608
1 Piece(s)Available

8 Days or more

1610Black Oxide Coating2678608
1 Piece(s)Available

8 Days or more

1615Trivalent Chromate9.839608
1 Piece(s)Available

8 Days or more

1615Black Oxide Coating1578608
1 Piece(s)Available

8 Days or more

1620Trivalent Chromate1339608
1 Piece(s)Available

8 Days or more

1620Black Oxide Coating1778858
1 Piece(s)Available

8 Days or more

1630Trivalent Chromate18391258
1 Piece(s)Available

16 Days or more

1630Black Oxide Coating20781258
1 Piece(s)Available

11 Days or more

2415Trivalent Chromate20986010
1 Piece(s)Available

11 Days or more

2415Black Oxide Coating392006010
1 Piece(s)Available

11 Days or more

3020Trivalent Chromate291507015
1 Piece(s)Available

11 Days or more

3020Black Oxide Coating492907015

Loading...

  1. 1

Basic Information

Nose Material Steel Body Material Steel Mounting Method Screw-In
Thread-Locking Adhesive Presence Pin Plunger Type Spherical Surface / With hex socket / Long Stroke Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Coating Nose Heat Treatment Hardening Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support