(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
ED (24 VDC) ON-OFF control/for DC power supply/90° forward reverse rotation
Part Number
Configured Part Number is shown.
ED24-UTE-25A
Ball Valve Type | Reduced Bore | Applicable Fluid | Water / Air / Oil |
---|---|---|---|
Main Body Shape | Straight | Nominal Pressure Rating | 10K |
Body Material | [Cast Stainless Steel] CF-8M Stainless Steel Cast | Operation Method | Electric |
Supply Side, Connection Type | [Rc (R)] Rc | Supply Side, Plumbing Thread Nominal | 1B(25A) |
Control Side, Connection Type | [Rc (R)] Rc | Control Side, Plumbing Thread Nominal | 1B(25A) |
Voltage | DC24V | - | - |
Ball Valve Type | Reduced Bore | Applicable Fluid | Water / Air / Oil | Main Body Shape | Straight |
---|---|---|---|---|---|
Nominal Pressure Rating | 10K | Body Material | CF-8M Stainless Steel Cast | Operation Method | Electric |
Supply Side, Connection Type | Rc | Supply Side, Plumbing Thread Nominal | 1B(25A) | Control Side, Connection Type | Rc |
Control Side, Plumbing Thread Nominal | 1B(25A) | Voltage | DC24V |
Please check the type/dimensions/specifications of the part ED24-UTE-25A in the Stainless Steel 10K Ball Valve with Compact Electric (DC) Actuator series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy