(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Male Unit

Connector Male Unit
  • Volume Discount

Easily detachable coupling fittings, etc. A single-body male connector—manufactured by Nihon Pisco Co., Ltd.
· Materials: resin, NBR
· Connection type: one-touch coupling
· Type: multi-purpose

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PQ3M-B
PQ4M-B
PQ6-B
PQ6M-B
PQ8-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(mm)
Main Body Type
1 Piece(s)Available

13 Days or more

-3Mini
1 Piece(s)Available

8 Days or more

104Mini
1 Piece(s)Available

8 Days or more

-6Standard
1 Piece(s)Available

8 Days or more

106Mini
1 Piece(s)Available

8 Days or more

108Standard

Loading...

  1. 1

Basic Information

Type Multiple Body Material Resin Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Dual passage opening
Thread Type With One-Touch Couplings Operating Environment, Applications Standard / Vacuum / Industrial Machinery Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0::0.9

Additional Products in this Category

Tech Support