(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Rail with Rack Gear Set

Linear Guide Rail with Rack Gear Set

This type includes a rack. By fitting a rack to the LM rail, drive mechanism design and mounting are easier than before.

Part Number

Configured Part Number is shown.

Part Number
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LHR
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LR
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LHR
GSR25T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LR
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LHR
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LR
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LHR
GSR25V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LR
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LHR
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LR
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LHR
GSR30T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LR
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LHR
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9]+[82-2004/1]LR
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LHR
GSR35T[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[82-2004/1]LR
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
Nominal Model Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable static moment MA
(N·m)
Allowable static moment MB
(N·m)
The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
The dimension L1 of bocks
(mm)
1 Piece(s)

Quote

Standard44.91302513500190001771525088M61060.2
1 Piece(s)

Quote

Standard44.91302513500190001771525088M61060.2
1 Piece(s)

Quote

Standard44.91302513500190001771525088M61060.2
1 Piece(s)

Quote

Standard44.91302513500190001771525088M61060.2
1 Piece(s)

Quote

Short44.913025102901265085.874.25069M61041.2
1 Piece(s)

Quote

Short44.913025102901265085.874.25069M61041.2
1 Piece(s)

Quote

Short44.913025102901265085.874.25069M61041.2
1 Piece(s)

Quote

Short44.913025102901265085.874.25069M61041.2
1 Piece(s)

Quote

Standard50.553330188002590028224357103M81270.3
1 Piece(s)

Quote

Standard50.553330188002590028224357103M81270.3
1 Piece(s)

Quote

Standard50.553330188002590028224357103M81270.3
1 Piece(s)

Quote

Standard50.553330188002590028224357103M81270.3
1 Piece(s)

Quote

Standard60.183835251003380042136268117M81580.3
1 Piece(s)

Quote

Standard60.183835251003380042136268117M81580.3
1 Piece(s)

Quote

Standard60.183835251003380042136268117M81580.3
1 Piece(s)

Quote

Standard60.183835251003380042136268117M81580.3

Loading...

  1. 1

Basic Information

Types Separate Rail Type Standard Material Carbon Steel
Ball Alignment 2 Rows of Circular Retainer No Lubrication System Lubricant Application
Rolling Element Ball Mounting hole for blocks Tapped Holes The number of mounting hole for blocks(piece) 4

Additional Products in this Category

Tech Support