(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Standard guide, SHS model assembly.

LM Guides - Standard guide, SHS model assembly.

A standard type of LM guide with ball retainer. Incurs load from four directions which allows it to be used in any position.
* When ordering matched rail types, please input a multiple of the number of required rail types as your order quantity.
(Example) required rails: 2(-II)⇒ Order quantity: "2, 4, 6..."
Required rails: 3 3(-III)⇒ Order quantity: "3, 6, 9..."
Please place your orders in this manner.

PDF

Part Number
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[71-3000/1]L
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[71-3000/1]L[H,​P,​SP,​UP]
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[71-3000/1]L
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[71-3000/1]L[H,​P,​SP,​UP]
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[71-3000/1]L
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[71-3000/1]L[H,​P,​SP,​UP]
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[71-3000/1]L
SHS15C[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[71-3000/1]L[H,​P,​SP,​UP]
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9]+[71-3000/1]L
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9]+[71-3000/1]L[H,​P,​SP,​UP]
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[71-3000/1]L
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[71-3000/1]L[H,​P,​SP,​UP]
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[71-3000/1]L
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[71-3000/1]L[H,​P,​SP,​UP]
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[71-3000/1]L
SHS15R[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[71-3000/1]L[H,​P,​SP,​UP]
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[71-3000/1]L
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[71-3000/1]L[H,​P,​SP,​UP]
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[71-3000/1]L
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[71-3000/1]L[H,​P,​SP,​UP]
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[71-3000/1]L
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[71-3000/1]L[H,​P,​SP,​UP]
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[71-3000/1]L
SHS15V[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[71-3000/1]L[H,​P,​SP,​UP]
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[92-3000/1]L
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[92-3000/1]L
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[92-3000/1]L
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[92-3000/1]L
SHS20C[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[111-3000/1]L
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[111-3000/1]L
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[111-3000/1]L
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[111-3000/1]L
SHS20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[111-3000/1]L
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[111-3000/1]L
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[111-3000/1]L
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[111-3000/1]L
SHS20LV[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[111-3000/1]L[H,​P,​SP,​UP]
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[92-3000/1]L
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[92-3000/1]L
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[92-3000/1]L
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[92-3000/1]L[H,​P,​SP,​UP]
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[92-3000/1]L
SHS20V[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[92-3000/1]L[H,​P,​SP,​UP]
SHS25C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[105-3000/1]L
SHS25C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[105-3000/1]L[H,​P,​SP,​UP]
SHS25C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[105-3000/1]L
SHS25C[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[105-3000/1]L[H,​P,​SP,​UP]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Advanced Seal Options (Longer Leadtime)
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 91514200242001751751604764.4Tapped HolesM54.4Through48--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 91514200242001751751603464.4Tapped HolesM4-548--
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448--
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448--
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448--
1 Piece(s)

7 Days

[Standard] V: Low Height15241 ~ 91514200242001751751603464.4Tapped HolesM4-448--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 92022300384003343343616379Tapped HolesM65.4Through59--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 92028100503005685684736398Tapped and Thru HolesM65.4Through78--
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578--
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578--
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578--
1 Piece(s)

7 Days

[Long] LV: Long Low Height20301 ~ 92028100503005685684734498Tapped HolesM5-578--
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559--
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559--
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559--
1 Piece(s)

7 Days

[Standard] V: Low Height20301 ~ 92022300384003343343614479Tapped HolesM5-559--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes23361 ~ 92531700524005665665637092Tapped HolesM86.8Through71--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes23361 ~ 92531700524005665665637092Tapped HolesM86.8Through71--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes23361 ~ 92531700524005665665637092Tapped HolesM86.8Through71SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes23361 ~ 92531700524005665665637092Tapped HolesM86.8Through71SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper

Loading...

 

Basic Information

Set / Single Item Set Rail Type Standard Material Carbon Steel
Ball Arrangement 4-Row, Circular Retainer Available Rolling Element Ball
Number of Block Mounting Holes(holes) 4

Additional Products in this Category

Tech Support