(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Low and wide profile, assembly model SHW.

LM Guides - Low and wide profile, assembly model SHW.

A structure with a wide rail width and low center of gravity. SHS It is advantageous when there are Mc moment requirements and is thin compared with.

[Features]
· A highly rigid LM guide that is capable of superior high speeds, maintenance-free over long periods of time, and having low noise due to the adoption of a ball retainer.
· The SHW, which has a structure with a width LM rail width and a low center of gravity, is ideal for use in locations where there are space limitations, and when there are MC moment rigidity requirements.
· Each of the rail rows has been arranged in an array at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and can be used for a wide range of application.
· The self-aligning capability achieved from the unique circular arched-groove front face combination (DF set) makes it possible to absorb the mounting error even when there is a preload incurred, and it is also capable of obtaining a smooth linear motion at a high accuracy.
· The ball retainers eliminate the mutual friction between the balls and holds the lubricant oil (agent) to achieve superior low-dust performance.

PDF

Part Number
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[60-1900/1]L
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[60-1900/1]L
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[60-1900/1]L
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[60-1900/1]L
SHW21CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[60-1900/1]L
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[60-1900/1]L
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[60-1900/1]L
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[60-1900/1]L[H,​P,​SP,​UP]
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[60-1900/1]L
SHW21CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[60-1900/1]L[H,​P,​SP,​UP]
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[74-3000/1]L
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[74-3000/1]L
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[74-3000/1]L
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[74-3000/1]L
SHW27CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[74-3000/1]L
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[74-3000/1]L
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[74-3000/1]L
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[74-3000/1]L[H,​P,​SP,​UP]
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[74-3000/1]L
SHW27CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[74-3000/1]L[H,​P,​SP,​UP]
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[108-3000/1]L
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[108-3000/1]L
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[108-3000/1]L
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[108-3000/1]L
SHW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[108-3000/1]L
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[108-3000/1]L
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[108-3000/1]L
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[108-3000/1]L
SHW35CAN[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[108-3000/1]L
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[108-3000/1]L
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[108-3000/1]L
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]C[0,​1]+[108-3000/1]L[H,​P,​SP,​UP]
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[108-3000/1]L
SHW35CRN[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[108-3000/1]L[H,​P,​SP,​UP]
SHW50CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[142-3000/1]L
SHW50CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[142-3000/1]L[H,​P,​SP,​UP]
SHW50CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[142-3000/1]L
SHW50CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​KK,​KKHH,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[142-3000/1]L[H,​P,​SP,​UP]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Advanced Seal Options (Longer Leadtime) Grease Nipple Option
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9---2182401280080.680.6229-----68596M5Through43.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact37211 ~ 9---2182401280080.680.6229-----50514M4538--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9---271600022700187187455-----8072.86M6Through56.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact42271 ~ 9---271600022700187187455-----54596M5643.6--Grease Nipple Included
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000NormalNormal Grade35355004920060360316301076088071201076M8Through83None (Not Recommended)--
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade35355004920060360316301076088071201076M8Through83None (Not Recommended)--
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000NormalNormal Grade35355004920060360316301076088071201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: DD + Laminated Contact Scraper LaCS / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS-
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade35355004920060360316301076088071201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: DD + Laminated Contact Scraper LaCS / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS-
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000Light Preload / Medium PreloadNormal Grade35355004920060360316301076088071201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: DD + Laminated Contact Scraper LaCS / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS-
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade35355004920060360316301076088071201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: DD + Laminated Contact Scraper LaCS / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS-
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000Light Preload / Medium PreloadNormal Grade35355004920060360316301076088071201076M8Through83None (Not Recommended)--
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9108 ~ 3000Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade35355004920060360316301076088071201076M8Through83None (Not Recommended)--
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83--Grease Nipple Included
1 Piece(s)

8 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9---3535500492006036031630-----1201076M8Through83--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal ScraperGrease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6--Grease Nipple Included
1 Piece(s)

8 Days

[Standard] CR: Compact69351 ~ 9---3535500492006036031630-----6272.86M6656.6--Grease Nipple Included
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes90501 ~ 9142 ~ 3000NormalNormal Grade5070200914001460146039701448088091621416M10Through107None (Not Recommended)--
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes90501 ~ 9142 ~ 3000NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade5070200914001460146039701448088091621416M10Through107None (Not Recommended)--
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes90501 ~ 9142 ~ 3000NormalNormal Grade5070200914001460146039701448088091621416M10Through107SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: DD + Laminated Contact Scraper LaCS / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS-
1 Piece(s)

17 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes90501 ~ 9142 ~ 3000NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade5070200914001460146039701448088091621416M10Through107SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: DD + Laminated Contact Scraper LaCS / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS-

Loading...

 

Basic Information

Set / Single Item Set Rail Type Wide Rail Material Carbon Steel
Ball Arrangement 4-Row, Circular Retainer Available Rolling Element Ball
Mounting hole for blocks Tapped Holes

Additional Products in this Category

Tech Support