(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tee - Different Diameters, Weld-on, TEEX-W Series, Sanitary Fittings (TEEX-W-316L-15AX8A)

Tee - Different Diameters, Weld-on, TEEX-W Series, Sanitary Fittings TEEX-W-316L-15AX8A
  • Volume Discount

Made in Japan with inside/outside 320 - 400 buff polishing

[Features]
· Sanitary piping (1.0 S to 4.0S) is compliant with JIS-G3447 standards for stainless copper sanitary piping. Unions are by default manufactured in accordance with ISO standards.

PDF

Part Number

Configured Part Number is shown.

TEEX-W-316L-15AX8A

 
Part Number
TEEX-W-316L-15AX8A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A17.510.58A15A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Reducing/Concentricity
Surface Finish Interior and Exterior Polishing Tee Neck Standard

Please check the type/dimensions/specifications of the part TEEX-W-316L-15AX8A in the Tee - Different Diameters, Weld-on, TEEX-W Series, Sanitary Fittings series.

Products like this...

Part Number
TEEX-W-304-2.5SX1.0S
TEEX-W-304-2.5SX1.5S
TEEX-W-304-2.5SX2.0S
TEEX-W-316L-2.0SX1.0S
TEEX-W-316L-2.0SX1.5S
TEEX-W-316L-2.5SX1.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.5231.0S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

55 Days or more

316L Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.5231.0S2.5S

Additional Products in this Category

Tech Support