(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Ferrule, Different Diameters, TEEX-3C Series, Sanitary Fittings (Part Numbers)

Tee - Ferrule, Different Diameters, TEEX-3C Series, Sanitary Fittings
  • Volume Discount

Made in Japan inside/outside 320–400 buff polishing

[Features]
· Extremely low liquid penetration, dramatically reduces gasket aromatization.
· Optimal at the time of introducing HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra-clean processes.
· Retains the rubber properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· With excellent sealing properties at high temperatures, also suitable for aseptic line and aseptic system.
· Can be used with most drug solutions where conventional rubber was difficult to use.
· Can be used for the following types of drug solutions without any problems.
· Sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.

PDF

Part Number

Configured Part Number is shown.

TEEX-3C-316L-1.5SX15A

 
Part Number
TEEX-3C-316L-1.5SX15A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) ISO Ferule Union Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Reducing/Concentricity
Metal Piece(Fittings etc.,) Material 316L Stainless Steel Nominal Outside Diameter D 1.0S~2.0S I.D. d(d1)(Ø) 35.7
Surface Finish Interior and Exterior Polishing I.D. d2(Ø) 17.5 Tee Neck Standard
Pipe Size 2 15A Nominal Outside Diameter D(φ) 1.5S

Please check the type/dimensions/specifications of the part TEEX-3C-316L-1.5SX15A in the Tee - Ferrule, Different Diameters, TEEX-3C Series, Sanitary Fittings series.

Additional Products in this Category

Tech Support