(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 45 Degree, Ferrule, Weld-on, 45EL-C-W Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
45EL-C-W-304-1.0S
45EL-C-W-304-1.5S
45EL-C-W-304-2.0S
45EL-C-W-316L-1.0S
45EL-C-W-316L-1.5S
45EL-C-W-316L-2.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

304 Stainless Steel231.0S
1 Piece(s)Available

20 Days or more

304 Stainless Steel35.71.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel47.82.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel231.0S
1 Piece(s)Available

40 Days or more

316L Stainless Steel35.71.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel47.82.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Nominal Outside Diameter D 1.0S~2.0S
Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support