(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Followers - NAST-ZZ Series.

Roller Followers - NAST-ZZ Series.
  • On Sale Till 31/05/2024
  • Volume Discount

NAST type isolation bearing with side plates both sides of the inner ring to form a labyrinth seal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NAST6MZZUU
NAST6MZZUUR
NAST6ZZ
NAST6ZZR
NAST6ZZUU
NAST6ZZUUR
NAST8MZZUUR
NAST8ZZ
NAST8ZZR
NAST8ZZUU
NAST8ZZUUR
NAST10MZZR
NAST10MZZUU
NAST10MZZUUR
NAST10ZZ
NAST10ZZR
NAST10ZZUU
NAST10ZZUUR
NAST12MZZUUR
NAST12ZZ
NAST12ZZR
NAST12ZZUU
NAST12ZZUUR
NAST15MZZR
NAST15ZZ
NAST15ZZR
NAST15ZZUU
NAST15ZZUUR
NAST17MZZ
NAST17ZZ
NAST17ZZR
NAST17ZZUU
NAST17ZZUUR
NAST20MZZUU
NAST20ZZ
NAST20ZZR
NAST20ZZUU
NAST20ZZUUR
NAST25MZZUU
NAST25MZZUUR
NAST25ZZ
NAST25ZZR
NAST25ZZUU
NAST25ZZUUR
NAST30ZZ
NAST30ZZR
NAST30ZZUU
NAST30ZZUUR
NAST35ZZ
NAST35ZZR
NAST35ZZUU
NAST35ZZUUR
NAST40ZZ
NAST40ZZUU
NAST40ZZUUR
NAST45ZZ
NAST45ZZR
NAST45ZZUU
NAST45ZZUUR
NAST50ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Roller Follower ID
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring1913.86Stainless Steel4.124.5520000Shield Shape3.53
1 Piece(s)Available

15 Days or more

-Spherical Outer Ring1913.86Stainless Steel4.124.5520000Shield Shape1.37
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1913.86Carbon Steel4.124.5520000Open Type3.53
1 Piece(s)Available

47 Days or more

10Spherical Outer Ring1913.86Carbon Steel4.124.5520000Open Type1.37
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1913.86Carbon Steel4.124.5520000Shield Shape3.53
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1913.86Carbon Steel4.124.5520000Shield Shape1.37
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring2413.88Stainless Steel5.685.8917000Shield Shape1.86
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring2413.88Carbon Steel5.685.8917000Open Type4.51
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring2413.88Carbon Steel5.685.8917000Open Type1.86
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring2413.88Carbon Steel5.685.8917000Shield Shape4.51
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring2413.88Carbon Steel5.685.8917000Shield Shape1.86
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring3015.810Stainless Steel9.79.6715000Open Type2.45
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring3015.810Stainless Steel9.79.6715000Shield Shape6.86
1 Piece(s)Available

77 Days or more

-Spherical Outer Ring3015.810Stainless Steel9.79.6715000Shield Shape2.45
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring3015.810Carbon Steel9.79.6715000Open Type6.86
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring3015.810Carbon Steel9.79.6715000Open Type2.45
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring3015.810Carbon Steel9.79.6715000Shield Shape6.86
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3015.810Carbon Steel9.79.6715000Shield Shape2.45
1 Piece(s)Available

77 Days or more

-Spherical Outer Ring3215.812Stainless Steel10.410.913000Shield Shape2.74
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring3215.812Carbon Steel10.410.913000Open Type7.35
1 Piece(s)Available

47 Days or more

10Spherical Outer Ring3215.812Carbon Steel10.410.913000Open Type2.74
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring3215.812Carbon Steel10.410.913000Shield Shape7.35
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3215.812Carbon Steel10.410.913000Shield Shape2.74
1 Piece(s)Available

87 Days or more

-Spherical Outer Ring3515.815Stainless Steel12.314.310000Open Type3.14
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3515.815Carbon Steel12.314.310000Open Type8.04
1 Piece(s)Available

Same day

Stock

-Spherical Outer Ring3515.815Carbon Steel12.314.310000Open Type3.14
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3515.815Carbon Steel12.314.310000Shield Shape8.04
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3515.815Carbon Steel12.314.310000Shield Shape3.14
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring4019.817Stainless Steel17.420.99500Open Type11.8
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring4019.817Carbon Steel17.420.99500Open Type11.8
1 Piece(s)Available

47 Days or more

10Spherical Outer Ring4019.817Carbon Steel17.420.99500Open Type3.72
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring4019.817Carbon Steel17.420.99500Shield Shape11.8
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring4019.817Carbon Steel17.420.99500Shield Shape3.72
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring4719.820Stainless Steel19.224.58500Shield Shape13.8
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring4719.820Carbon Steel19.224.58500Open Type13.8
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring4719.820Carbon Steel19.224.58500Open Type4.61
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring4719.820Carbon Steel19.224.58500Shield Shape13.8
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring4719.820Carbon Steel19.224.58500Shield Shape4.61
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring5219.825Stainless Steel20.728.47000Shield Shape15.3
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring5219.825Stainless Steel20.728.47000Shield Shape5.29
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring5219.825Carbon Steel20.728.47000Open Type15.3
1 Piece(s)Available

Same day

Stock

-Spherical Outer Ring5219.825Carbon Steel20.728.47000Open Type5.29
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring5219.825Carbon Steel20.728.47000Shield Shape15.3
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring5219.825Carbon Steel20.728.47000Shield Shape5.29
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring6224.830Carbon Steel30.345.45500Open Type22.1
1 Piece(s)Available

87 Days or more

10Spherical Outer Ring6224.830Carbon Steel30.345.45500Open Type6.66
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring6224.830Carbon Steel30.345.45500Shield Shape22.1
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring6224.830Carbon Steel30.345.45500Shield Shape6.66
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring7224.835Carbon Steel32.250.65000Open Type25.7
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring7224.835Carbon Steel32.250.65000Open Type8.13
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring7224.835Carbon Steel32.250.65000Shield Shape25.7
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring7224.835Carbon Steel32.250.65000Shield Shape8.13
1 Piece(s)Available

15 Days or more

10Cylindrical Outer Ring8025.840Carbon Steel35.761.14000Open Type30.3
1 Piece(s)Available

77 Days or more

10Cylindrical Outer Ring8025.840Carbon Steel35.761.14000Shield Shape30.3
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring8025.840Carbon Steel35.761.14000Shield Shape9.31
1 Piece(s)Available

87 Days or more

10Cylindrical Outer Ring8525.845Carbon Steel37.166.44000Open Type31.1
1 Piece(s)Available

87 Days or more

10Spherical Outer Ring8525.845Carbon Steel37.166.44000Open Type10.1
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring8525.845Carbon Steel37.166.44000Shield Shape31.1
1 Piece(s)Available

87 Days or more

-Spherical Outer Ring8525.845Carbon Steel37.166.44000Shield Shape10.1
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring9025.850Carbon Steel38.771.83500Open Type34

Loading...

Basic Information

Category Roller Follower Roller Lining No Roller Follower Type Separate Type
Axis No Size Standard Metric System Rolling Guide Method With Gage
Inner Ring Presence Dedicated Grease Fitting Included No

Additional Products in this Category

Tech Support