(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cast iron bushing, with shoulder, ideal for reducing the frequency of lubrication. Bushing made porous by actively utilizing the growth phenomenon of cast iron and impregnated with lubricating oil. Compared with copper alloy bushings, the lubrication frequency can be greatly reduced. Excellent wear resistance with good oil film retention. Can be used with any type of shaft, for rotary, linear or combined rotary and linear motion applications.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Shouldered | Bushing Material | Cast Iron | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.25 | Max. Allowable Surface Pressure P(N/mm2) | 10 | Max. Allowable Velocity V(m/s) | 1 |
Length Type | Single | Mounting Shaft Fits | h7 | Mounting Hole Fits | H7 |
Lubrication Condition | Regular Lubrication | Operating Temperature Range(℃) | -40::100 | Environment | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy