(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Drymet LF bushings incorporate an aluminum housing with a square flange ideal for time-saving assembly, thanks to its bolt-on design. These bushings have excellent wear resistance and a low coefficient of friction. They can be used with or without lubricant. The housing adds an anti-corrosion surface treatment, which makes it resistant to environments exposed to humidity.
Part Number
Configured Part Number is shown.
Loading...
Type | Flanged | Bushing Material | Sintered Bronze with PTFE | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 3.6 | Max. Allowable Surface Pressure P(N/mm2) | 49 | Max. Allowable Velocity V(m/s) | 0.65 |
Housing Style | Square Flanged | Housing Material | Aluminum | Length Type | Single |
Mounting Shaft Fits | e7 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -30::130 | Environment | Standard / In Oil / In Water |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy