(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate and integrated leveler (Heavy loads). (Part Numbers)

Casters - With swivel plate and integrated leveler (Heavy loads).
  • Volume Discount

Steel casters with swivel plate and integrated leveler, for heavy loads, with slotted holes. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

AF-65

Part Number
AF-65
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

25095[Nylon] Reinforced Nylon75(80)75(80)102102658475-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper No Properties Low Floor Heavy Load
Load Range(daN) 220.01~320.00 Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Wheel Width(mm) 45 Application OA equipment, information and communication equipment / Factory facilities
Load Category Heavy Load

Please check the type/dimensions/specifications of the part AF-65 in the Casters - With swivel plate and integrated leveler (Heavy loads). series.

Products like this...

Part Number
AF-50
AF-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

25074[Nylon] Reinforced Nylon75(80)75(80)102102507375-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence--
1 Piece(s)Available

10 Days or more

300120[Engineering Plastics] MC Nylon115(105)115(105)1401407595​1​0​5​-1​1​5​×​1​0​5​-​1​1​5No4580322260307437-2379

Additional Products in this Category

Tech Support