(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, SK series (medium loads). (Part Numbers)

Casters - Fixed plate, SK series (medium loads).
  • Volume Discount

A general purpose industrial caster used when transporting moderate loads

PDF

Part Number

Configured Part Number is shown.

SK-125W

Part Number
SK-125W
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

10 Days or more

120168RubberNo75(80)10411012575-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Range(daN) 80.01~140.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch, Short Length Direction W1(mm) 75(80)
Wheel Width(mm) 32 Application Streamlining of Logistics, Hand Truck / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SK-125W in the Casters - Fixed plate, SK series (medium loads). series.

Products like this...

Part Number
SK-100N
SK-100UW
SK-100W
SK-100WP
SK-125GU
SK-125WP
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

8 Days or more

120132[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80(90)11075100-No
1 Piece(s)Available

15 Days or more

120132[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80(90)11075100-Presence
1 Piece(s)Available

8 Days or more

120132RubberNo80(90)11075100-Presence
1 Piece(s)Available

8 Days or more

120132RubberNo80(90)11075100-No
1 Piece(s)Available

10 Days or more

120168[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(80)10411012575-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
1 Piece(s)Available

8 Days or more

120168RubberNo75(80)10411012575-75, 76-76, 77-77, 78-78, 79-79, 80-80No

Additional Products in this Category

Tech Support