(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Steel, swivel plate, SG series. (Part Numbers)

Casters - Steel, swivel plate, SG series.
  • Volume Discount

Used for light loads, this is a caster used for transport dollies

PDF

Part Number

Configured Part Number is shown.

Part Number
SG-50N
SG-50RH
SG-50UR
SG-65EL
SG-65N
SG-65RH
SG-65UR
SG-75EL
SG-75N
SG-75NR
SG-75NRB
SG-75RH
SG-75UHF
SG-75UR
SG-100EL
SG-100N
SG-100NR
SG-100NRB
SG-100RH
SG-100UHF
SG-100UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

106070[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542705028Streamlining of Logistics, Hand Truck53Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-5070RubberNo5542705028Streamlining of Logistics, Hand Truck / Vertical lift53Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

106070[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542705025Streamlining of Logistics, Hand Truck53Light/Medium LoadNo--
1 Piece(s)Available

20 Days or more

-4085ElastomerChemical Resistance5542706527Streamlining of Logistics, Hand Truck61Light LoadNo4562182579454412-7161
1 Piece(s)Available

8 Days or more

107085[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542706525Streamlining of Logistics, Hand Truck61Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-5085RubberNo5542706525Streamlining of Logistics, Hand Truck61Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

106085[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542706525Streamlining of Logistics, Hand Truck61Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-5093ElastomerChemical Resistance5542707527Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

108093[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542707525Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-6093[Others] Nylon Foil RubberNo5542707527Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--
1 Piece(s)Available

20 Days or more

-6093[Others] Nylon Foil RubberNo5542707527Streamlining of Logistics, Hand Truck66Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-6093RubberNo5542707525Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-7093[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

107093[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-50122ElastomerChemical Resistance824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

-60122[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-60122[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

20 Days or more

-60122[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-50122RubberNo824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-60122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance824010010028Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-60122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance824010010028Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Plate Width(mm) 58

Additional Products in this Category

Tech Support