(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, MG series (Heavy loads). (Part Numbers)

Casters - Turntable, MG series (Heavy loads).
  • Volume Discount

MG series swivel casters for heavy loads. Nylon wheel material, abrasion, gasoline and oil resistant. Permissible load from 90 daN to 100 daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
MG-65N
MG-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

908276449570652855Light/Medium Load
1 Piece(s)Available

8 Days or more

10093876010580753559Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Load Range(daN) 80.01~140.00 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Wheel Bearings No

Additional Products in this Category

Tech Support