(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With threaded bolt, swivel, ET series. (Part Numbers)

Casters - With threaded bolt, swivel, ET series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

ET-100NRB-W3/4X40

Part Number
ET-100NRB-W3/4X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material
1 Piece(s)Available

15 Days or more

-35.01~80.0060126[Others] Nylon Foil RubberNoW3/41002782Light/Medium LoadPresence-

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ET-100NRB-W3/4X40 in the Casters - With threaded bolt, swivel, ET series. series.

Products like this...

Part Number
ET-100EL-W3/4X40
ET-100N-M12X35
ET-100N-M16X40
ET-100RH-M12X35
ET-100RH-M16X40
ET-100RH-UNF1/2X25
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material
1 Piece(s)Available

13 Days or more

-35.01~80.0050126ElastomerChemical ResistanceW3/41002782Light/Medium LoadNo-
1 Piece(s)Available

10 Days or more

-35.01~80.0060126[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM121002582Light/Medium LoadNo-
1 Piece(s)Available

10 Days or more

-35.01~80.0060126[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM161002582Light/Medium LoadNo-
1 Piece(s)Available

10 Days or more

-35.01~80.0050126RubberNoM121002582Light/Medium LoadNo-
1 Piece(s)Available

10 Days or more

-35.01~80.0050126RubberNoM161002582Light/Medium LoadNo-
1 Piece(s)Available

13 Days or more

-35.01~80.0050126RubberNoUNF1/21002582Light/Medium LoadNo-

Additional Products in this Category

Tech Support