(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder - Standard, Tie-Rod, SCG Series

Air Cylinder - Standard, Tie-Rod, SCG Series

Compact cylinder. Both side covers are fixed with two rods of medium diameter in the general cylinder. Highly reliable standard type.

Part Number

Configured Part Number is shown.

Part Number
SCG-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-CA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-CA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-CB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-CB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-FB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-FB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-LB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-LB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-TA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-TA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-TB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-TB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-D-TC-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-D-TC-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-FB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-FB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-G2-00-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-CA-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-CB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-FA-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-FB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-LB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-TA-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-TB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G2-TC-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-00-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-CA-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-CB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-FA-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-FB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-LB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-TA-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-TB-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G3-TC-[40,​50,​63,​80,​100]B-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-CA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-CB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-FB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-LB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-TA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-TB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G4-TC-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G-00-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-G-CA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G-CA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-G-CB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G-CB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-G-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
SCG-G-FA-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]-P6
SCG-G-FB-[32,​40,​50,​63,​80,​100][B,​D]-[25,​50,​75,​100,​150,​200,​250,​300,​350,​400,​450,​500]
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Additional Function Cylinder I.D: D
(φ)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(℃)
End Locking Operating Pressure
(MPa)
Specifications Type of Support Support Bracket Mounting Position Cushion Piping Screw Type
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.05~1.0-Basic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.05~1.0-Basic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.05~1.0-Single Clevis Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.05~1.0-Single Clevis Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.05~1.0-U-Shaped Clevis Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.05~1.0-U-Shaped Clevis Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0-Basic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0-Basic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0--Both SidesAir Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0--Both SidesAir Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0-Trunnion Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0-Trunnion Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0-Trunnion Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0-Trunnion Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Standard-10~60No0.1~1.0--MiddleAir Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

20 Days or more

Double rodDual stroke32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0--MiddleAir Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.05~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.05~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.05~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.05~1.0-Flange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)Basic Type-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)Single Clevis Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)U-Shaped Clevis Type-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)Flange Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)Flange Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)-Both SidesAir Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)Trunnion Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)Trunnion Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: NBR)-MiddleAir Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)Basic Type-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)Single Clevis Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)U-Shaped Clevis Type-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)Flange Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)Flange Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)-Both SidesAir Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)Trunnion Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)Trunnion Shape-Air Cushion on Both SidesRc Screws
1 Piece(s)

20 Days or more

Single RodsStandard40 ~ 10025 ~ 500Standard-10~60No0.1~1.0Cutting Oil Resistant Type (Gasket: FKM)-MiddleAir Cushion on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeBasic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeSingle Clevis Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeU-Shaped Clevis Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeFlange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeFlange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention Type-Both SidesAir Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeTrunnion Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention TypeTrunnion Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Sputtering Adhesion Prevention Type-MiddleAir Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Powerful Scraper TypeBasic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0Powerful Scraper TypeBasic Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Powerful Scraper TypeSingle Clevis Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0Powerful Scraper TypeSingle Clevis Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Powerful Scraper TypeU-Shaped Clevis Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0Powerful Scraper TypeU-Shaped Clevis Type-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Powerful Scraper TypeFlange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Non-use of Copper and fluoropolymer-based Material (Partially Plating)-10~60No0.1~1.0Powerful Scraper TypeFlange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws
1 Piece(s)

16 Days or more

Single RodsStandard32 ~ 10025 ~ 500Standard-10~60No0.1~1.0Powerful Scraper TypeFlange Shape-Air Cushion on Both Sides / Rubber Cushions on Both SidesRc Screws

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Valves No

Additional Products in this Category

Tech Support