(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Stands - for Model Jabcon Belt Attachment/Removal (Part Numbers)

Conveyor Stands - for Model Jabcon Belt Attachment/Removal

•Compatible Conveyor Type: Flat Belt Conveyor
•Compatible Conveyor: JHH, JHG, JBH, JBG, JBR, and JHV

Part Number

Configured Part Number is shown.

JSF[10,​15,​20,​25,​30,​35,​40,​50,​60]-[600-1000/1]-[S,​W][C,​F]

Part Number
JSF[10,​15,​20,​25,​30,​35,​40,​50,​60]-[600-1000/1]-[S,​W][C,​F]
Part NumberMinimum order quantityVolume DiscountDays to Ship Installation method Leg Height (mm) Leg Type Nominal Width
1 Piece(s)

16 Days or more

Adjusting Bolt Style / With casters600 ~ 1000Flared / Straight10 ~ 60

Loading...

  1. 1

Basic Information

Applicable Conveyor Type Flat Belt Conveyor Applicable conveyor JHH, JHG, JBH, JBG, JBR, and JHV

Additional Products in this Category

Tech Support