(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Generation Device VG: Built-in vacuum switch, supply and destruction valves, filter, cables taken out from above.

Vacuum Generation Device VG: Built-in vacuum switch, supply and destruction valves, filter, cables taken out from above.
  • Volume Discount

•Vacuum Port Connecting Port Shape: One-Touch Couplings
•Air Supply Port Connecting Shape: One-Touch Couplings
•Operation Category: Normally Closed
•Application: Individual Item
•Operating Pressure Range (mpa): 0.25::0.7

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VGE07F-66-AC100L-A
VGE07F-66-AC100L-NA
VGE07F-66-AC100L-NW
VGE07F-66-DC24L-A
VGE07F-66-DC24L-NA
VGE07F-66-DC24L-NW
VGE10F-66-AC100L-A
VGE10F-66-AC100L-NA
VGE10F-66-AC100L-NW
VGE10F-66-DC24L-A
VGE10F-66-DC24L-NA
VGE10F-66-DC24L-NW
VGH05F-44-AC100L-A
VGH05F-44-AC100L-NA
VGH05F-44-AC100L-NW
VGH05F-44-DC24L-A
VGH05F-44-DC24L-NA
VGH05F-44-DC24L-NW
VGH07F-66-AC100L-A
VGH07F-66-AC100L-NA
VGH07F-66-AC100L-NW
VGH07F-66-DC24L-A
VGH07F-66-DC24L-NA
VGH07F-66-DC24L-NW
VGH10F-66-AC100L-A
VGH10F-66-AC100L-NA
VGH10F-66-AC100L-NW
VGH10F-66-DC24L-A
VGH10F-66-DC24L-NA
VGH10F-66-DC24L-NW
VGL05F-44-AC100L-A
VGL05F-44-AC100L-NA
VGL05F-44-AC100L-NW
VGL05F-44-DC24L-A
VGL05F-44-DC24L-NA
VGL05F-44-DC24L-NW
VGL07F-66-AC100L-A
VGL07F-66-AC100L-NA
VGL07F-66-AC100L-NW
VGL07F-66-DC24L-A
VGL07F-66-DC24L-NA
VGL07F-66-DC24L-NW
VGL10F-66-AC100L-A
VGL10F-66-AC100L-NA
VGL10F-66-AC100L-NW
VGL10F-66-DC24L-A
VGL10F-66-DC24L-NA
VGL10F-66-DC24L-NW
Part NumberMinimum order quantityVolume DiscountDays to Ship Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia. Vacuum Switch Specifications Valve Unit Voltage Specifications
1 Piece(s)Available

15 Days or more

-9017Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-9017Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-9017Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-9017Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-9017Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-9017Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-9034Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type211.0mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-9034Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type211.0mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-9034Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type211.0mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-9034Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type211.0mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-9034Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type211.0mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-9034Ø6Ø6Low Supply Pressure and High Degree of Vacuum Type211.0mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-9011.5Ø4Ø4High vacuum type70.5mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-9011.5Ø4Ø4High vacuum type70.5mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-9011.5Ø4Ø4High vacuum type70.5mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-9011.5Ø4Ø4High vacuum type70.5mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-9011.5Ø4Ø4High vacuum type70.5mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-9011.5Ø4Ø4High vacuum type70.5mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-9323Ø6Ø6High vacuum type130.7mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-9323Ø6Ø6High vacuum type130.7mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-9323Ø6Ø6High vacuum type130.7mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-9323Ø6Ø6High vacuum type130.7mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-9323Ø6Ø6High vacuum type130.7mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-9323Ø6Ø6High vacuum type130.7mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-9346Ø6Ø6High vacuum type271.0mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-9346Ø6Ø6High vacuum type271.0mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-9346Ø6Ø6High vacuum type271.0mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-9346Ø6Ø6High vacuum type271.0mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-9346Ø6Ø6High vacuum type271.0mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-9346Ø6Ø6High vacuum type271.0mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-6611.5Ø4Ø4High Flow Rate Shape120.5mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-6611.5Ø4Ø4High Flow Rate Shape120.5mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-6611.5Ø4Ø4High Flow Rate Shape120.5mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-6611.5Ø4Ø4High Flow Rate Shape120.5mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-6611.5Ø4Ø4High Flow Rate Shape120.5mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-6611.5Ø4Ø4High Flow Rate Shape120.5mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-6623Ø6Ø6High Flow Rate Shape260.7mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-6623Ø6Ø6High Flow Rate Shape260.7mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-6623Ø6Ø6High Flow Rate Shape260.7mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-6623Ø6Ø6High Flow Rate Shape260.7mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-6623Ø6Ø6High Flow Rate Shape260.7mmVacuum switch with analog outputDC24V
1 Piece(s)Available

Same day

Stock

-6623Ø6Ø6High Flow Rate Shape260.7mmVacuum switch with 2 switch outputsDC24V
1 Piece(s)Available

15 Days or more

-6646Ø6Ø6High Flow Rate Shape401.0mmVacuum switch with single analog outputAC100V
1 Piece(s)Available

15 Days or more

-6646Ø6Ø6High Flow Rate Shape401.0mmVacuum switch with analog outputAC100V
1 Piece(s)Available

15 Days or more

-6646Ø6Ø6High Flow Rate Shape401.0mmVacuum switch with 2 switch outputsAC100V
1 Piece(s)Available

15 Days or more

-6646Ø6Ø6High Flow Rate Shape401.0mmVacuum switch with single analog outputDC24V
1 Piece(s)Available

15 Days or more

-6646Ø6Ø6High Flow Rate Shape401.0mmVacuum switch with analog outputDC24V
1 Piece(s)Available

15 Days or more

-6646Ø6Ø6High Flow Rate Shape401.0mmVacuum switch with 2 switch outputsDC24V

Loading...

  1. 1

Basic Information

Additional Function Silencers / Filter / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking Vacuum Port Connecting Port Shape One-Touch Couplings Air Supply Port Connecting Port Shape One-Touch Couplings
Operation Category Normally Close Application Single Item Operating Pressure Range(MPa) 0.25::0.7
Operating Temperature Range(℃) 5::50

Additional Products in this Category

Tech Support