(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Roller Bearing - N Series (Part Numbers)

Cylindrical Roller Bearing - N Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Load Direction: Radial
•Raceway Ring Shape: Cylindrical Roller
•Inner/Outer Ring Material: Steel
•Rolling Element Material: Steel
•Combination Of Two Piece: Standard

PDF

Part Number

Configured Part Number is shown.

NJ208ET2X

Part Number
NJ208ET2X
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Precision (JIS) Specifications/Environment Basic Load Rating, Dynamic Rating
(N)
Internal Clearance Symbol Shaft Bore Config. Format symbol Holder Symbol Revolution Frequency
(rpm)
Outer ring oil hole Large-capacity type Cylinder shape (suffix symbol: X)
1 Piece(s)Available

12 Days or more

-408018Grade 0Standard55500CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)T2 (Resin Forming Holder)8500StandardE (Large-capacity type)X (cylinder outer diameter)

Loading...

  1. 1

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Rolling Element Material Steel Specifications Standard
Symbol of Bearing Ring Shape No symbol: Internal diameter cylinder hole High-Speed Steel Standard Combination of two pieces Standard

Please check the type/dimensions/specifications of the part NJ208ET2X in the Cylindrical Roller Bearing - N Series series.

Products like this...

Part Number
N210ET2X
N213
N213ET2X
NJ209EG1
NJ211
NJ214
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Precision (JIS) Specifications/Environment Basic Load Rating, Dynamic Rating
(N)
Internal Clearance Symbol Shaft Bore Config. Format symbol Holder Symbol Revolution Frequency
(rpm)
Outer ring oil hole Large-capacity type Cylinder shape (suffix symbol: X)
1 Piece(s)Available

14 Days or more

10509020Grade 0Standard66000CN (Normal Clearance)-N (double brims for the inner ring)T2 (Resin Forming Holder)6900StandardE (Large-capacity type)X (cylinder outer diameter)
1 Piece(s)Available

11 Days or more

106512023Grade 0Standard84000CN (Normal Clearance)Cylindrical BoreN (double brims for the inner ring)No5900StandardStandardNo
1 Piece(s)Available

14 Days or more

106512023Grade 0Standard108000CN (Normal Clearance)-N (double brims for the inner ring)T2 (Resin Forming Holder)5400StandardE (Large-capacity type)X (cylinder outer diameter)
1 Piece(s)Available

11 Days or more

10458519Grade 0Standard63000CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)G1 (high tensile brass square hole holder without)7600StandardE (Large-capacity type)No
1 Piece(s)Available

11 Days or more

105510021Grade 0Standard58000CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)No6900StandardStandardNo
1 Piece(s)Available

11 Days or more

107012524Grade 0Standard83500CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)No5500StandardStandardNo

Additional Products in this Category

Tech Support