(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Shell Type (Part Numbers)

Needle Roller Bearing - Shell Type
  • Volume Discount

•Specification: Standard
•Outer Ring: With Outer Ring
•Raceway Ring Shape: Needle Roller
•Inner/Outer Ring Material: Steel
•Rolling Element Material: Steel

PDF

Part Number

Configured Part Number is shown.

HK1212

 
Part Number
HK1212
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Size Standards Retainer Type Basic Load Rating, Dynamic Rating
(N)
Sealing Structure Lubricant Format symbol Holder Symbol Specifications Revolution Frequency
(rpm)
Series Case hardening (outer ring only) Outer ring oil hole Premium shell bearing Post-assembly heat treatment (pre-bent type)
1 Piece(s)Available

Same day

Stock

-121812Single RowMetric System-6600NoNoHK-Open End13000StandardNoNoNoNo

Loading...

  1. 1

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Specifications/Environment Standard Rolling Element Material Steel
Outer Ring Type Flat

Please check the type/dimensions/specifications of the part HK1212 in the Needle Roller Bearing - Shell Type series.

Products like this...

Part Number
7E-HMK3230
7E-HMK4020
7E-HMK4025
HK1212FM
HK1312
HK1412
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Size Standards Retainer Type Basic Load Rating, Dynamic Rating
(N)
Sealing Structure Lubricant Format symbol Holder Symbol Specifications Revolution Frequency
(rpm)
Series Case hardening (outer ring only) Outer ring oil hole Premium shell bearing Post-assembly heat treatment (pre-bent type)
1 Piece(s)Available

14 Days or more

10324230Single RowMetric System-41500NoNoHMK-Open End5000Heavy LoadCase hardeningNoNoNo
1 Piece(s)Available

14 Days or more

-405020Single RowMetric System-32500NoNoHMK-Open End4000Heavy LoadCase hardeningNoNoNo
1 Piece(s)Available

8 Days or more

-405025Single RowMetric System-41000NoNoHMK-Open End4000Heavy LoadCase hardeningNoNoNo
1 Piece(s)Available

8 Days or more

10121812Single RowMetric System-6600NoNoHK-Open End20000StandardNoNoPresencePresence
1 Piece(s)Available

8 Days or more

-131912Single RowMetric System-6950NoNoHK-Open End12000StandardNoNoNoNo
1 Piece(s)Available

8 Days or more

10142012Single RowMetric System-7200NoNoHK-Open End11000StandardNoNoNoNo

Additional Products in this Category

Tech Support