(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - With retaining rings, rubber or steel seals, single row. (Part Numbers)

Deep Groove Ball Bearings - With retaining rings, rubber or steel seals, single row.
  • Volume Discount

A bearing with the same main dimensions as a standard bearing, with an O-ring mounted in two grooves on the outer diameter of the outer ring.[Features]-Ideal for use when there is a risk of creep occurring in places where the outer ring cannot be squeezed due to the action of the outer ring rotational load.-Because it can move in the axial direction, it can be used as a free-side bearing that allows elongation due to thermal expansion of the shaft.[Application]-Ideal for parts where creep is likely to occur, such as bearings for motors.

PDF

Part Number

Configured Part Number is shown.

Part Number
AC-6201ZZC3/L448
AC-6201ZZCM/5K
AC-6202LLBCM/5K
AC-6203ZZ
AC-6204ZZ
AC-6205ZZ
AC-6205ZZC3
AC-6206ZZ
AC-6206ZZC3
AC-6207ZZ
AC-6302ZZC3
AC-6303ZZC3
AC-6304ZZ
AC-6304ZZC3
AC-6305ZZ
AC-6305ZZC3
AC-6306ZZ
AC-6306ZZC3
AC-6307ZZC3/L448
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Style I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Load Direction Seal, Shield Symbols Preload Mark Grease symbol
1 Piece(s)Available

8 Days or more

10Double Shielded123210610022000Radial / ThrustZZC3/L448
1 Piece(s)Available

8 Days or more

-Double Shielded123210610022000RadialZZCM/5K
1 Piece(s)Available

11 Days or more

10Rubber Sealed153511775019000RadialLLBCM/5K
1 Piece(s)Available

12 Days or more

10Double Shielded174012960018000RadialZZ--
1 Piece(s)Available

8 Days or more

10Double Shielded2047141280016000RadialZZ--
1 Piece(s)Available

Same day

Stock

10Double Shielded2552151400013000RadialZZ--
1 Piece(s)Available

12 Days or more

10Double Shielded2552151400013000RadialZZC3-
1 Piece(s)Available

8 Days or more

10Double Shielded3062161950011000RadialZZ--
1 Piece(s)Available

12 Days or more

10Double Shielded3062161950011000RadialZZC3-
1 Piece(s)Available

8 Days or more

10Double Shielded357217257009800RadialZZ--
1 Piece(s)Available

11 Days or more

10Double Shielded1542131140017000RadialZZC3-
1 Piece(s)Available

Same day

Stock

10Double Shielded1747141350016000RadialZZC3-
1 Piece(s)Available

8 Days or more

10Double Shielded2052151590014000RadialZZ--
1 Piece(s)Available

8 Days or more

10Double Shielded2052151590014000RadialZZC3-
1 Piece(s)Available

8 Days or more

10Double Shielded2562172120012000RadialZZ--
1 Piece(s)Available

8 Days or more

10Double Shielded2562172120012000RadialZZC3-
1 Piece(s)Available

8 Days or more

10Double Shielded3072192670010000RadialZZ--
1 Piece(s)Available

12 Days or more

10Double Shielded3072192670010000RadialZZC3-
1 Piece(s)Available

11 Days or more

10Double Shielded358021335008800RadialZZC3/L448

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Outer Ring Shape Grooved
Precision Grade 0 Specifications/Environment Standard Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Steel Retainer Type Punching
Types Creep prevention bearing (equipped with O-ring)

Additional Products in this Category

Tech Support