(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Mold Cooling, Mold Temperature Control Fitting, Stop Valve Built-in, Straight with One-Touch Fitting, Plug (Part Numbers)

for Mold Cooling, Mold Temperature Control Fitting, Stop Valve Built-in, Straight with One-Touch Fitting, Plug
  • Volume Discount

[Features]
· Push-In Fitting Type for Die Temperature Control.
· Thermal Oil, Clean Water and Air for Fluid Medium.
· No Projection left on the die, after uncoupling Plug.
· Stop Valve Built-In Type prevents Hot Water Ejection when uncoupling Plug.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASC10-6P
ASC10-8P
ASC10-10P
ASC10-12P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

15 Days or more

106
1 Piece(s)Available

15 Days or more

108
1 Piece(s)Available

15 Days or more

1010
1 Piece(s)Available

15 Days or more

1012

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight
Operating Temperature 0::120

Additional Products in this Category

Tech Support