(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting for mold cooling. No projections remain on the die after the plug is removed.
[Features]
· One-touch fitting for mold cooling.
· Working fluids include 3 types: thermal oil, (fresh) water and air.
· No protrusion on the mold remains after the plug is removed.
· Stop valve built-in type prevents warm water outflow when the plug is attached or removed.
Part Number
Configured Part Number is shown.
Part Number |
---|
ASC10-01FP |
ASC10-02FP |
ASC10-03FP |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Body Material | Brass | Application | Control the mold temperature |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Straight |
Operating Temperature | 0::120 | Tube Size 1(φ) | 8 | Types of connection screw 1 | Rc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy