(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No copper-based metal used. Also optimal for low-concentration ozone measures.
[Features]
· Perfect when additional strength is required and used in a corrosive atmosphere.
· Metal body uses special stainless steel with corrosion resistance equivalent to SUS303 (Cr19 – 21%; Mo1.5 – 2.5% stainless).
· Copper-based metal is not used.
· HNBR has been utilized in the sealing rubber material as part of efforts to reduce ozone concentrations.
Part Number
Configured Part Number is shown.
SPAU4
Type | One-Touch Couplings | Application | Standard/Mini |
---|---|---|---|
Applicable Fluid | Water / Air | Fitting Type | Union with same diameter |
Union, Equal Dia. | Union A | Operating Temperature | 0~60 |
Tube Size 1(φ) | 4 | - | - |
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Fitting Type | Union with same diameter | Union, Equal Dia. | Union A | Operating Temperature | 0::60 |
Please check the type/dimensions/specifications of the part SPAU4 in the for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Union A series.
Part Number |
---|
SPAU10 |
SPAU12 |
SPAU6 |
SPAU8 |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy