(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS304 Fitting, Different Diameters Union Straight (Part Numbers)

for Corrosion Resistance, SUS304 Fitting, Different Diameters Union Straight
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PG6-4SUS
PG8-6SUS
PG10-8SUS
PG12-10SUS
PG16-12SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

11 Days or more

64
1 Piece(s)Available

8 Days or more

86
1 Piece(s)Available

14 Days or more

108
1 Piece(s)Available

14 Days or more

1210
1 Piece(s)Available

14 Days or more

1612

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Union Straight Operating Temperature 0::60

Additional Products in this Category

Tech Support