(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS304 Fitting, Branch Triple

for Corrosion Resistance, SUS304 Fitting, Branch Triple
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PKD6-4-01SUS
PKD8-4-02SUS
PKD8-6-02SUS
PKD10-8-03SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Nominal of Thread 1
1 Piece(s)Available

14 Days or more

61/8
1 Piece(s)Available

14 Days or more

81/4
1 Piece(s)Available

14 Days or more

81/4
1 Piece(s)Available

14 Days or more

103/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Screw Mount Branch Screw Mounting, Branch Triple Branch Operating Temperature 0::60
Types of connection screw 1 R

Additional Products in this Category

Tech Support