(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

for Corrosion Resistance, SUS304 Fitting, Branch Tee (PD4-01SUS)

for Corrosion Resistance, SUS304 Fitting, Branch Tee PD4-01SUS
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

PD4-01SUS

 
Part Number
PD4-01SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

14 Days or more

4R1/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Screw Mount Branch Operating Temperature 0::60

Please check the type/dimensions/specifications of the part PD4-01SUS in the for Corrosion Resistance, SUS304 Fitting, Branch Tee series.

Products like this...

Part Number
PD10-04SUS
PD12-02SUS
PD12-03SUS
PD4-02SUS
PD4-M5SUS
PD4-M6SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

14 Days or more

10R1/2
1 Piece(s)Available

14 Days or more

12R1/4
1 Piece(s)Available

14 Days or more

12R3/8
1 Piece(s)Available

14 Days or more

4R1/4
1 Piece(s)Available

14 Days or more

4MM5×0.8
1 Piece(s)Available

14 Days or more

4MM6×1

Additional Products in this Category

Tech Support