(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Sputtering Resistance, Tube Fitting Brass, Branch Tee

for Sputtering Resistance, Tube Fitting Brass, Branch Tee
  • Volume Discount

[Features]
· Superior in Flame-Retardant and Spatter-Proof by its Brass Made Release-Ring.
· Avoids Spatter and Dusts by Optional Protective Cover.
· HNBR or FKM for Seal Rubber Selection

Part Number

Configured Part Number is shown.

Part Number
KD4-01
KD4-01-F
KD4-02
KD4-02-F
KD4-M5
KD4-M5-F
KD6-01
KD6-01-F
KD6-02
KD6-02-F
KD6-03
KD6-03-F
KD6-M5
KD6-M5-F
KD8-01
KD8-01-F
KD8-02
KD8-02-F
KD8-03
KD8-03-F
KD10-01
KD10-01-F
KD10-02
KD10-02-F
KD10-03
KD10-03-F
KD10-04
KD10-04-F
KD12-02
KD12-02-F
KD12-03
KD12-03-F
KD12-04
KD12-04-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
10 Piece(s)Available

15 Days or more

0~1004R1/8
10 Piece(s)Available

15 Days or more

0~1204R1/8
10 Piece(s)Available

15 Days or more

0~1004R1/4
10 Piece(s)Available

15 Days or more

0~1204R1/4
10 Piece(s)Available

15 Days or more

0~1004MM5×0.8
10 Piece(s)Available

15 Days or more

0~1204MM5×0.8
10 Piece(s)Available

15 Days or more

0~1006R1/8
10 Piece(s)Available

15 Days or more

0~1206R1/8
10 Piece(s)Available

15 Days or more

0~1006R1/4
10 Piece(s)Available

15 Days or more

0~1206R1/4
10 Piece(s)Available

15 Days or more

0~1006R3/8
10 Piece(s)Available

15 Days or more

0~1206R3/8
10 Piece(s)Available

15 Days or more

0~1006MM5×0.8
10 Piece(s)Available

15 Days or more

0~1206MM5×0.8
10 Piece(s)Available

15 Days or more

0~1008R1/8
10 Piece(s)Available

15 Days or more

0~1208R1/8
10 Piece(s)Available

15 Days or more

0~1008R1/4
10 Piece(s)Available

15 Days or more

0~1208R1/4
10 Piece(s)Available

15 Days or more

0~1008R3/8
10 Piece(s)Available

15 Days or more

0~1208R3/8
10 Piece(s)Available

15 Days or more

0~10010R1/8
10 Piece(s)Available

15 Days or more

0~12010R1/8
10 Piece(s)Available

15 Days or more

0~10010R1/4
10 Piece(s)Available

15 Days or more

0~12010R1/4
10 Piece(s)Available

15 Days or more

0~10010R3/8
10 Piece(s)Available

15 Days or more

0~12010R3/8
10 Piece(s)Available

15 Days or more

0~10010R1/2
10 Piece(s)Available

15 Days or more

0~12010R1/2
10 Piece(s)Available

15 Days or more

0~10012R1/4
10 Piece(s)Available

15 Days or more

0~12012R1/4
10 Piece(s)Available

15 Days or more

0~10012R3/8
10 Piece(s)Available

15 Days or more

0~12012R3/8
10 Piece(s)Available

15 Days or more

0~10012R1/2
10 Piece(s)Available

15 Days or more

0~12012R1/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Branch

Additional Products in this Category

Tech Support