(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Mini Type Union Elbow (PV4M)

Tube Fitting for General Piping - Mini Type Union Elbow PV4M
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The 1.8 mm diameter type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators, etc.
· Light gray types and clean room packaged types optionally available.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is package in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

PV4M

 
Part Number
PV4M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Release Ring Color Resin Body Color
1 Piece(s)Available

8 Days or more

104BlackBlack

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Union with same diameter Union, Equal Dia. Union Elbows Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PV4M in the Tube Fitting for General Piping - Mini Type Union Elbow series.

Products like this...

Part Number
PV180MW
PV3M
PV3MW
PV4MW
PV6M
PV6MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Release Ring Color Resin Body Color
10 Piece(s)Available

14 Days or more

-1.8Light GrayLight Gray
1 Piece(s)Available

6 Days or more

103BlackBlack
10 Piece(s)Available

14 Days or more

-3Light GrayLight Gray
10 Piece(s)Available

14 Days or more

-4Light GrayLight Gray
1 Piece(s)Available

6 Days or more

106BlackBlack
10 Piece(s)Available

14 Days or more

-6Light GrayLight Gray

Additional Products in this Category

Tech Support