(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junlon One-Touch Fitting W Series (for Spot Welding Equipment Piping), Reducer

Junlon One-Touch Fitting W Series (for Spot Welding Equipment Piping), Reducer
  • Volume Discount

Noncombustible. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) threaded part and the resin connection part rotate.

PDF

Part Number

Configured Part Number is shown.

Part Number
WR-0806
WR-1006
WR-1008
WR-1208
WR-1210
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Outer Diameter φd
(mm)
1 Piece(s)Available

14 Days or more

68
1 Piece(s)Available

14 Days or more

610
1 Piece(s)Available

14 Days or more

810
1 Piece(s)Available

14 Days or more

812
1 Piece(s)Available

14 Days or more

1012

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant V-Sealing Material Water-resistant NBR
Terminal Screw Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Reducer Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support