(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Volume successfully reduced by 40% versus the standard type.
[Features]
· Ultra-small one-touch fitting for general pneumatic piping.
· Elliptical release ring allows easy tube release.
· Reduced size with a volume ratio of 40% versus the standard type.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping used for small actuators, etc.
· Light gray types, and clean room packaged types are available as options.
· For the clean room packaging specification, fluorinated grease is used.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.
Part Number
Configured Part Number is shown.
PZA3M
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Air |
---|---|---|---|---|---|
Fitting Type | Union with same diameter | Union, Equal Dia. | Cross A | Operating Temperature | 0::60 |
Package Specifications | Regular Packaging Specifications |
Please check the type/dimensions/specifications of the part PZA3M in the Tube Fitting Mini Type for Standard Pipe, Cross A series.
Part Number |
---|
PZA1/8M |
PZA1/8MW |
PZA3MW |
PZA4M |
PZA4MW |
PZA6M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy