(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Cap (Part Numbers)

for General Piping, Tube Fitting Mini-Type Cap
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPF3M
PPF3MC
PPF3MW
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Appearance Color Package Specifications
1 Piece(s)Available

8 Days or more

Standard/MiniStandard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

13 Days or more

Standard/Mini / Clean circumstanceStandard SpecificationsClean Room Packaging Specifications
10 Piece(s)Available

14 Days or more

Standard/MiniLight Gray SpecificationRegular Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Air Fitting Type Other shapes
Other Shapes Cap Operating Temperature 0::60 Tube Size 1(φ) 3

Additional Products in this Category

Tech Support