(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tube Fitting for General Piping - Bulkhead Union

Tube Fitting for General Piping - Bulkhead Union

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A wide variety of single action fittings for general piping.

[Features]
· Single action fitting for general pneumatic piping.
· After mounting, the resin unit's removal angle can be changed.
· An extensive lineup of products.
· Allows for centralized piping.

(i)Caution

  • The external shape, dimensions, and other qualities may differ for some models of tube fitting. For details, see the product information.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PM1/4
PM1/4W
PM3/8
PM3/16
PM4
PM4W
PM5/16
PM6
PM6C
PM6W
PM8
PM8W
PM10
PM10W
PM12
PM12W
PM16
PM16W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Package Specifications Orifice Dia
(mm)
Release Ring Color Resin Body Color Full Length
(mm)
10 Piece(s)Available

8 Days or more

-Standard/Mini6.35Regular Packaging Specifications5.3WhiteBlack34.9
10 Piece(s)Available

14 Days or more

-Standard/Mini6.35Regular Packaging Specifications5.3WhiteLight Gray34.9
10 Piece(s)Available

6 Days or more

-Standard/Mini9.53Regular Packaging Specifications8.5WhiteBlack42.4
10 Piece(s)Available

20 Days or more

-Standard/Mini4.76Regular Packaging Specifications4WhiteBlack35.7
1 Piece(s)Available

9 Days or more

10Standard/Mini4Regular Packaging Specifications3BlackBlack30.8
10 Piece(s)Available

14 Days or more

-Standard/Mini4Regular Packaging Specifications3Light GrayLight Gray30.8
10 Piece(s)Available

14 Days or more

-Standard/Mini7.94Regular Packaging Specifications7WhiteBlack37.4
1 Piece(s)Available

9 Days or more

10Standard/Mini6Regular Packaging Specifications5BlackBlack34.9
10 Piece(s)Available

8 Days or more

-Standard/Mini / Clean circumstance6Clean Room Packaging Specifications5Light blueLight Gray34.9
10 Piece(s)Available

6 Days or more

-Standard/Mini6Regular Packaging Specifications5Light GrayLight Gray34.9
1 Piece(s)Available

9 Days or more

10Standard/Mini8Regular Packaging Specifications7BlackBlack37.4
10 Piece(s)Available

14 Days or more

-Standard/Mini8Regular Packaging Specifications7Light GrayLight Gray37.4
1 Piece(s)Available

9 Days or more

10Standard/Mini10Regular Packaging Specifications9BlackBlack42.4
10 Piece(s)Available

14 Days or more

-Standard/Mini10Regular Packaging Specifications9Light GrayLight Gray42.4
1 Piece(s)Available

9 Days or more

10Standard/Mini12Regular Packaging Specifications11BlackBlack47.6
10 Piece(s)Available

14 Days or more

-Standard/Mini12Regular Packaging Specifications11Light GrayLight Gray47.6
1 Piece(s)Available

9 Days or more

10Standard/Mini16Regular Packaging Specifications15BlackBlack50.6
10 Piece(s)Available

14 Days or more

-Standard/Mini16Regular Packaging Specifications15Light GrayLight Gray50.6

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Partition unions Operating Temperature 0::60

Additional Products in this Category

Tech Support