(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push One E Series Brass Body Type Service Tee

Push One E Series Brass Body Type Service Tee
  • Volume Discount

[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Conductivity can be ensured by combining it with a UE tube.
· Flame retardant resin (equivalent of UL94 V-0 standard) adopted.
· Equivalent to UL94 V-0 standard, has superior self-extinguishing properties.
· Can be used in environments that sputtering occurs.
· The R threads are sealed, so there is no need to wrap them with sealing tape.
•Elbow and tee enable direction adjustment of the tube after tightening the screw.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MEST8-PT1/4
MEST10-PT3/8
MEST12-PT1/2
MEST12-PT3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size
1 Piece(s)Available

8 Days or more

81/4
1 Piece(s)Available

10 Days or more

103/8
1 Piece(s)Available

10 Days or more

121/2
1 Piece(s)Available

10 Days or more

123/8

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Brass Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Service Tee Types of connection screw R
Operating Temperature Range (Air During use)(℃) -20~80 Plating Process No

Additional Products in this Category

Tech Support