(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tube Fitting Different Diameters Union Y for General Piping (PW8-4)

Tube Fitting Different Diameters Union Y for General Piping PW8-4
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

PW8-4

 
Part Number
PW8-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Tube Size 2
(φ)
Package Specifications Release Ring Color Resin Body Color
1 Piece(s)Available

9 Days or more

10Standard/Mini84Regular Packaging SpecificationsBlackBlack

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union with different diameters
Union, Unequal Dia. Different Diameter Union-Y Operating Temperature 0::60

Please check the type/dimensions/specifications of the part PW8-4 in the Tube Fitting Different Diameters Union Y for General Piping series.

Products like this...

Part Number
PW10-8
PW10-8W
PW12-10
PW8-4W
PW8-6
PW8-6W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Tube Size 2
(φ)
Package Specifications Release Ring Color Resin Body Color
1 Piece(s)Available

9 Days or more

10Standard/Mini108Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini108Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini1210Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini84Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini86Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

15 Days or more

-Standard/Mini86Regular Packaging SpecificationsLight GrayLight Gray

Additional Products in this Category

Tech Support