(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Extended Fitting Bushing for Standard Pipe

Tube Fitting Extended Fitting Bushing for Standard Pipe
  • On Sale Till 15/12/2024
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PF01-01
PF01-02
PF01-03
PF02-01
PF02-02
PF02-03
PF02-M5
PF03-01
PF03-02
PF03-03
PF03-04
PF04-04
PFM5-01
PFM5-M5
PFM5-M5L
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal of Thread Types of Screw Small-Diameter Side Nominal of Thread Small-Diameter Side Full length B
(mm)
1 Piece(s)Available

8 Days or more

R1/8Rc1/828.5
1 Piece(s)Available

8 Days or more

R1/8Rc1/421
1 Piece(s)Available

8 Days or more

R1/8Rc3/822
1 Piece(s)Available

8 Days or more

R1/4Rc1/819
1 Piece(s)Available

8 Days or more

R1/4Rc1/433
1 Piece(s)Available

8 Days or more

R1/4Rc3/825
1 Piece(s)Available

8 Days or more

R1/4MM5×0.816
1 Piece(s)Available

8 Days or more

R3/8Rc1/817.5
10 Piece(s)Available

6 Days or more

R3/8Rc1/422.5
1 Piece(s)Available

8 Days or more

R3/8Rc3/837
1 Piece(s)Available

8 Days or more

R3/8Rc1/231
1 Piece(s)Available

8 Days or more

R1/2Rc1/243
1 Piece(s)Available

8 Days or more

MM5×0.8Rc1/814.5
1 Piece(s)Available

8 Days or more

MM5×0.8MM5×0.819.5
1 Piece(s)Available

Same day

Stock

MM5×0.8MM5×0.823

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Bushing Material Brass
Package Specifications Regular Packaging Specifications Ambient Temperature(℃) 0~60 Applicable Fluids Water, Air
Appearance Color Standard Specifications

Additional Products in this Category

Tech Support