(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Plumbing Tube Fitting, with Straight Hexagonal Socket

General Plumbing Tube Fitting, with Straight Hexagonal Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 14/06/2024
  • Volume Discount

An extensive lineup of one-touch fittings for general piping.

[Features]
· A one-touch fitting for general pneumatic pipes.
· The take-out angle of the resin body can be changed after installing.
· Extensive lineup.
· Intensive plumbing is made possible.
· The triple type (PKD, PKG, and PKJ) and triple-double type (PKVD and PKVG) enable compact intensive plumbing.
· Light gray types, and cleanroom-packaged types available as options.
· The cleanroom packaging specification utilizes fluorinated grease.
· After cleaning with clean air, the fitting is packaged inside a cleanroom (ISO Class 6 EQUIV).

(i)Caution

  • The external shape, dimensions, and other qualities may differ for some models of tube fitting. For details, see the product information.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POC1/4-01
POC1/4-02
POC3/8-02
POC3/8-03
POC3/8-04
POC4-01
POC4-01W
POC4-M5
POC4-M5C
POC4-M5W
POC4-M6
POC4-M6W
POC5/16-01
POC5/16-02
POC5/16-03
POC6-01
POC6-01W
POC6-02
POC6-02W
POC6-M5
POC6-M5W
POC6-M6
POC6-M6W
POC8-01
POC8-01W
POC8-02
POC8-02W
POC8-03
POC8-03W
POC10-01
POC10-01W
POC10-02
POC10-02W
POC10-03
POC10-03W
POC10-04
POC10-04W
POC12-02
POC12-02W
POC12-03
POC12-03W
POC12-04
POC12-04W
POC16-03
POC16-04
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Orifice Dia
(mm)
Release Ring Color Resin Body Color Full Length
(mm)
1 Piece(s)Available

6 Days or more

-Standard/Mini6.35R1/8Regular Packaging Specifications4.2WhiteBlack22.1
10 Piece(s)Available

12 Days or more

-Standard/Mini6.35R1/4Regular Packaging Specifications4.2WhiteBlack21.3
10 Piece(s)Available

14 Days or more

-Standard/Mini9.53R1/4Regular Packaging Specifications6.3WhiteBlack29.8
10 Piece(s)Available

14 Days or more

-Standard/Mini9.53R3/8Regular Packaging Specifications6.3WhiteBlack29.3
10 Piece(s)Available

14 Days or more

-Standard/Mini9.53R1/2Regular Packaging Specifications6.3WhiteBlack30.3
1 Piece(s)Available

Same day

Stock

-Standard/Mini4R1/8Regular Packaging Specifications2.6BlackBlack20
10 Piece(s)Available

15 Days or more

-Standard/Mini4R1/8Regular Packaging Specifications2.6Light GrayLight Gray20
1 Piece(s)Available

6 Days or more

10Standard/Mini4MM5×0.8Regular Packaging Specifications2.6BlackBlack19.7
10 Piece(s)Available

11 Days or more

-Standard/Mini / Clean circumstance4MM5×0.8Clean Room Packaging Specifications2.6Light blueLight Gray19.7
10 Piece(s)Available

13 Days or more

-Standard/Mini4MM5×0.8Regular Packaging Specifications2.6Light GrayLight Gray19.7
1 Piece(s)Available

6 Days or more

10Standard/Mini4MM6×1Regular Packaging Specifications2.6BlackBlack20.7
10 Piece(s)Available

14 Days or more

-Standard/Mini4MM6×1Regular Packaging Specifications2.6Light GrayLight Gray20.7
10 Piece(s)Available

13 Days or more

-Standard/Mini7.94R1/8Regular Packaging Specifications5.3WhiteBlack25.9
10 Piece(s)Available

13 Days or more

-Standard/Mini7.94R1/4Regular Packaging Specifications6.3WhiteBlack25.1
10 Piece(s)Available

13 Days or more

-Standard/Mini7.94R3/8Regular Packaging Specifications6.3WhiteBlack22.2
1 Piece(s)Available

Same day

Stock

-Standard/Mini6R1/8Regular Packaging Specifications4.2BlackBlack22.1
10 Piece(s)Available

13 Days or more

-Standard/Mini6R1/8Regular Packaging Specifications4.2Light GrayLight Gray22.1
1 Piece(s)Available

Same day

Stock

-Standard/Mini6R1/4Regular Packaging Specifications4.2BlackBlack21.3
10 Piece(s)Available

13 Days or more

-Standard/Mini6R1/4Regular Packaging Specifications4.2Light GrayLight Gray21.3
1 Piece(s)Available

6 Days or more

10Standard/Mini6MM5×0.8Regular Packaging Specifications2.6BlackBlack21.3
10 Piece(s)Available

11 Days or more

-Standard/Mini6MM5×0.8Regular Packaging Specifications2.6Light GrayLight Gray21.3
1 Piece(s)Available

6 Days or more

10Standard/Mini6MM6×1Regular Packaging Specifications3.2BlackBlack22.3
10 Piece(s)Available

14 Days or more

-Standard/Mini6MM6×1Regular Packaging Specifications3.2Light GrayLight Gray22.3
1 Piece(s)Available

Same day

Stock

-Standard/Mini8R1/8Regular Packaging Specifications5.3BlackBlack25.9
10 Piece(s)Available

15 Days or more

-Standard/Mini8R1/8Regular Packaging Specifications5.3Light GrayLight Gray25.9
1 Piece(s)Available

Same day

Stock

-Standard/Mini8R1/4Regular Packaging Specifications6.3BlackBlack25.1
10 Piece(s)Available

13 Days or more

-Standard/Mini8R1/4Regular Packaging Specifications6.3Light GrayLight Gray25.1
1 Piece(s)Available

6 Days or more

10Standard/Mini8R3/8Regular Packaging Specifications6.3BlackBlack22.2
10 Piece(s)Available

13 Days or more

-Standard/Mini8R3/8Regular Packaging Specifications6.3Light GrayLight Gray22.2
1 Piece(s)Available

Same day

Stock

-Standard/Mini10R1/8Regular Packaging Specifications5.3BlackBlack30.3
10 Piece(s)Available

14 Days or more

-Standard/Mini10R1/8Regular Packaging Specifications5.3Light GrayLight Gray30.3
1 Piece(s)Available

Same day

Stock

-Standard/Mini10R1/4Regular Packaging Specifications6.3BlackBlack29.8
10 Piece(s)Available

13 Days or more

-Standard/Mini10R1/4Regular Packaging Specifications6.3Light GrayLight Gray29.8
1 Piece(s)Available

Same day

Stock

-Standard/Mini10R3/8Regular Packaging Specifications6.3BlackBlack29.3
10 Piece(s)Available

14 Days or more

-Standard/Mini10R3/8Regular Packaging Specifications6.3Light GrayLight Gray29.3
1 Piece(s)Available

6 Days or more

10Standard/Mini10R1/2Regular Packaging Specifications6.3BlackBlack30.3
10 Piece(s)Available

14 Days or more

-Standard/Mini10R1/2Regular Packaging Specifications6.3Light GrayLight Gray30.3
10 Piece(s)Available

15 Days or more

-Standard/Mini12R1/4Regular Packaging Specifications6.3BlackBlack29.8
10 Piece(s)Available

15 Days or more

-Standard/Mini12R1/4Regular Packaging Specifications6.3Light GrayLight Gray35.9
1 Piece(s)Available

Same day

Stock

-Standard/Mini12R3/8Regular Packaging Specifications8.4BlackBlack29.3
10 Piece(s)Available

14 Days or more

-Standard/Mini12R3/8Regular Packaging Specifications8.4Light GrayLight Gray29.3
1 Piece(s)Available

6 Days or more

10Standard/Mini12R1/2Regular Packaging Specifications8.4BlackBlack30.3
10 Piece(s)Available

14 Days or more

-Standard/Mini12R1/2Regular Packaging Specifications8.4Light GrayLight Gray30.3
1 Piece(s)Available

6 Days or more

10Standard/Mini16R3/8Regular Packaging Specifications10.5BlackBlack29.3
1 Piece(s)Available

6 Days or more

10Standard/Mini16R1/2Regular Packaging Specifications12.6BlackBlack40.3

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mount Direction
Screw Mounting, Direction With hex socket and straight Operating Temperature 0::60

Additional Products in this Category

Tech Support