(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Union A for General Piping

Tube Fitting Union A for General Piping
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PAU4
PAU6
PAU6W
PAU8
PAU8W
PAU10
PAU10W
PAU12
PAU12W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Appearance Color
1 Piece(s)Available

8 Days or more

4Standard Specifications
1 Piece(s)Available

9 Days or more

6Standard Specifications
10 Piece(s)Available

14 Days or more

6Light Gray Specification
1 Piece(s)Available

9 Days or more

8Standard Specifications
10 Piece(s)Available

14 Days or more

8Light Gray Specification
1 Piece(s)Available

9 Days or more

10Standard Specifications
10 Piece(s)Available

14 Days or more

10Light Gray Specification
1 Piece(s)Available

9 Days or more

12Standard Specifications
10 Piece(s)Available

14 Days or more

12Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Union A Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support