(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - PT Jack

Tube Fitting for General Piping - PT Jack
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Varied lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is enabled.
· Light gray types, and clean room packaged types available as options.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTJ4-01
PTJ4-M5
PTJ6-01
PTJ6-02
PTJ6-M5
PTJ8-01
PTJ8-03
PTJ10-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Types of connection screw 1 Nominal of Thread 1 Applicable Joint Diameter 1
(mm)
1 Piece(s)Available

8 Days or more

R1/84
10 Piece(s)Available

11 Days or more

MM5×0.84
1 Piece(s)Available

8 Days or more

R1/86
1 Piece(s)Available

8 Days or more

R1/46
1 Piece(s)Available

8 Days or more

MM5×0.86
10 Piece(s)Available

6 Days or more

R1/88
1 Piece(s)Available

8 Days or more

R3/88
1 Piece(s)Available

8 Days or more

R3/810

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Other shapes Other Shapes PTJ
Operating Temperature 0::60 Appearance Color Standard Specifications Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support