(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PPS is used for the main body material for excellent heat resistance, flame retardancy, and chemical resistance.
[Features]
· The main body uses PPS resin having superior heat resistance, flame retardant (UL94V-0) and chemical resistance properties.
· FKM is utilized in the seal.
· EPDM and NBR types available as optional extras.
· All of the used parts must not be exposed to grease.
· Compliant also to Food Sanitation Laws of Japan (FKM type only).
· No need to worry about rust or metal ions.
· Selectable from two packaging specifications--normal packaging and clean room packaging--according to the specific application.
Part Number
Configured Part Number is shown.
APIG6-4
Loading...
Type | One-Touch Couplings | Body Material | PPS Resin | Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas |
---|---|---|---|---|---|
Fitting Type | Other shapes | Other Shapes | Different Diameter Nipples | Operating Temperature | 0::80 |
Please check the type/dimensions/specifications of the part APIG6-4 in the Chemical Tube Fitting, Chemical Type, Nipple with Different Diameters series.
Part Number |
---|
APIG10-8C |
APIG12-10 |
APIG12-10C |
APIG6-4C |
APIG8-6 |
APIG8-6C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy