(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Chemical Type Union Elbow for Clean Environments (APV4)

Tube Fitting Chemical Type Union Elbow for Clean Environments APV4
  • Volume Discount

[Features]
· The main body uses PPS resin featuring superior heat resistance, flame retardance (UL94V-0) and chemical resistance.
· FKM is employed in the seal.
· EPDM and NBR types are available as optional extras.
· All parts used must not be exposed to grease.
· Also compliant with the Food Sanitation Laws of Japan (FKM type only).
· No need to worry about rust or metal ions.
· Two packaging specifications are available--normal packaging and clean room packaging--according to the desired application.

PDF

Part Number

Configured Part Number is shown.

APV4

 
Part Number
APV4
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Application Applicable Fluid Operating Temperature Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

13 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PPS Resin Fitting Type Union with same diameter
Union, Equal Dia. Union Elbows

Additional Products in this Category

Tech Support