(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Polypropylene Type Branch Tee Thread Part SUS304 for Clean Environments

Tube Fitting Polypropylene Type Branch Tee Thread Part SUS304 for Clean Environments
  • Volume Discount

[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types are available as optional extras.
· Polypropylene or SUS304 can be selected for the screw element.
· Use of oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Two packaging specifications--normal packaging and clean room packaging--are available according to the desired application.

PDF

Part Number

Configured Part Number is shown.

Part Number
PPD4-01SUS
PPD4-01SUSC
PPD4-01SUSF
PPD4-01SUSFC
PPD4-01SUSFS
PPD4-01SUSS
PPD4-02SUS
PPD4-02SUSC
PPD4-02SUSF
PPD4-02SUSFC
PPD4-02SUSFS
PPD4-02SUSS
PPD4-M5SUS
PPD4-M5SUSC
PPD4-M5SUSF
PPD4-M5SUSFC
PPD6-01SUS
PPD6-01SUS-TP
PPD6-01SUSC
PPD6-01SUSF
PPD6-01SUSFC
PPD6-01SUSFS
PPD6-01SUSS
PPD6-02SUS
PPD6-02SUS-TP
PPD6-02SUSC
PPD6-02SUSF
PPD6-02SUSFC
PPD6-02SUSFS
PPD6-02SUSS
PPD6-03SUS
PPD6-03SUS-TP
PPD6-03SUSC
PPD6-03SUSF
PPD6-03SUSFC
PPD6-03SUSFS
PPD6-03SUSS
PPD6-M5SUS
PPD6-M5SUSC
PPD6-M5SUSF
PPD6-M5SUSFC
PPD8-01SUS
PPD8-01SUS-TP
PPD8-01SUSC
PPD8-01SUSF
PPD8-01SUSFC
PPD8-01SUSFS
PPD8-01SUSS
PPD8-02SUS
PPD8-02SUS-TP
PPD8-02SUSC
PPD8-02SUSF
PPD8-02SUSFC
PPD8-02SUSFS
PPD8-02SUSS
PPD8-03SUS
PPD8-03SUS-TP
PPD8-03SUSC
PPD8-03SUSF
PPD8-03SUSFC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

13 Days or more

-EPDM4R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM4R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--4R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM4R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM4MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM4MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--4MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R1/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--6R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

10EPDM6R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--6R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R3/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--6R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R3/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R3/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM6MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--6MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM8R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R1/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM8R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--8R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM8R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM8R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--8R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM8R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R3/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM8R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--8R3/8Clean Room Packaging SpecificationsStandard Specifications
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification

Loading...

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Branch Operating Temperature 0::80

Additional Products in this Category

Tech Support